JAJSM65A march 2023 – may 2023 LMR36501 , LMR36502
PRODUCTION DATA
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage | Input voltage range after startup | 3.6 | 65 | V | |
Output voltage | Output voltage range for adjustable output variants | 1 | 16 | V | |
Output current | LMR36501 load current range (3) | 0 | 100 | mA | |
LMR36502 load current range (3) | 0 | 150 | mA | ||
Frequency setting | Selectable frequency range with RT (RT variant only) | 0.2 | 2.2 | MHz | |
External clock setting | External Sync CLK (MODE/SYNC variant only) | 0.2 | 2.2 | MHz | |
Temperature | TJ juction temperature | -40 | 150 | °C |