JAJSIO6B September 2019 – September 2020 LMR36503-Q1
PRODUCTION DATA
Section 9.2.2 provides a detailed design procedure based on Table 9-2.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 13.5 V (6 V to 60 V) |
Output voltage | 5 V |
Maximum output current | 0 A to 0.3 A |
Switching frequency | 2200 kHz |