JAJSPU7 June 2024 LMR36503E-Q1
PRODUCTION DATA
Figure 8-1 shows a typical application circuit for the LMR36503E-Q1. This device is designed to function over a wide range of external components and system parameters. However, the internal compensation is optimized for a certain range of external inductance and output capacitance. As a quick-start guide, Table 8-2 provides typical component values for a range of the most common output voltages.
ƒSW (kHz) | VOUT (V) | L (µH) | NOMINAL COUT (RATED CAPACITANCE) | MINIMUM COUT (RATED CAPACITANCE) | RFBT (Ω) | RFBB (Ω) | CIN | CBOOT | CVCC |
---|---|---|---|---|---|---|---|---|---|
400 | 3.3 | 68 | 1 × 47µF | 1 × 22µF | 100k | 43.2k | 2.2µF + 1 × 100nF | 100nF | 1µF |
2200 | 3.3 | 10 | 1 × 10µF | 1 × 10µF | 100k | 43.2k | 2.2µF + 1 × 100nF | 100nF | 1µF |
400 | 5 | 82 | 1 × 47µF | 1 × 22µF | 100k | 24.9k | 2.2µF + 1 × 100nF | 100nF | 1µF |
2200 | 5 | 15 | 1 × 10µF | 1 × 10µF | 100k | 24.9k | 2.2µF + 1 × 100nF | 100nF | 1µF |