JAJSPU7 June 2024 LMR36503E-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
STANDBY CURRENT AND DUTY RATIO | ||||||
ISUPPLY | Input supply current when in regulation | VIN = 13.5V, VOUT/BIAS = 3.3V, IOUT = 0A, PFM mode | 6.5 | µA | ||
ISUPPLY | Input supply current when in regulation | VIN = 24V, VOUT/BIAS = 3.3V, IOUT = 0A, PFM mode | 4 | µA | ||
DMAX | Maximum switch duty cycle(1) | 98% | ||||
OUTPUT VOLTAGE ACCURACY (VOUT/BIAS) | ||||||
VOUT_3p3V_ACC | VOUT = 3.3V, VIN = 3.6V to 65V, IOUT = 0 to full load(2) | FPWM mode | –1.5 | 1.5 | % | |
VOUT_3p3V_ACC | VOUT = 3.3V, VIN = 3.6V to 65V, IOUT = 0A to full load(2) | Auto mode | –1.5 | 2.5 | % | |
SPREAD SPECTRUM | ||||||
fSSS | Frequency span of spread spectrum operation - largest deviation from center frequency | Spread spectrum active | ±2 | % | ||
fPSS | Spread spectrum pseudo random pattern frequency |
0.98 | 1.5 | Hz |