JAJSHZ4A September 2019 – February 2020 LMR36520
PRODUCTION DATA.
The following are example requirements for a typical 5-V or 3.3-V application. The input voltages are here for illustration purposes only. See the Specifications for the operating input voltage range.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 12 V to 24 V steady state, 4.2 V to 60-V transients |
Output voltage | 5 V |
Maximum output current | 0 A to 2 A |
Switching frequency | 400 kHz |
Current consumption at 0-A load | Critical: Need to ensure low current consumption to reduce battery drain |
Switching frequency at 0-A load | Not critical: Need fixed frequency operation at high load only |
VOUT | FREQUENCY | RFBB | COUT | L | U1 |
---|---|---|---|---|---|
5 V | 400 kHz | 24.9 kΩ | 2 × 22 µF | 10 µH | LMR36520 |
3.3 V | 400 kHz | 43.2 kΩ | 3 × 22 µF | 6.8 µH | LMR36520 |