JAJSNA5B February 2023 – January 2024 LMR38010-Q1
PRODUCTION DATA
Minimum on time (TON_MIN) is the smallest duration of time that the high-side switch can be on. TON_MIN is typically 75 ns in the LMR38010-Q1. Minimum off time (TOFF_MIN) is the smallest duration that the high-side switch can be off. TOFF_MIN is typically 190 ns. In CCM operation, TON_MIN and TOFF_MIN limit the voltage conversion range without switching frequency foldback.
The minimum duty cycle without frequency foldback allowed is:
The maximum duty cycle without frequency foldback allowed is:
Given a required output voltage, the maximum VIN without frequency foldback can be found by:
The minimum VIN without frequency foldback can be calculated by:
In the LMR38010-Q1, a frequency foldback scheme is employed after TON_MIN or TOFF_MIN is triggered, which can extend the maximum duty cycle or lower the minimum duty cycle.
The on time decreases while VIN voltage increases. After the on time decreases to TON_MIN, the switching frequency starts to decrease while VIN continues to go up, which lowers the duty cycle further to keep VOUT in regulation according to Equation 3.
The frequency foldback scheme also works after larger duty cycle is needed under low VIN condition. The frequency decreases after the device hits its TOFF_MIN, which extends the maximum duty cycle according to Equation 4. In such condition, the frequency can be as low as approximately 133 kHz minimum. Wide range of frequency foldback allows the LMR38010-Q1 output voltage stay in regulation with a much lower supply voltage VIN, which leads to a lower effective dropout.
The fixed frequency operation at FPWM mode with switching frequency greater than 1.2 MHz, is maintained with minimum load current about 100 mA for wider input voltage range. And for very light load and switching frequency over 1.2 MHz, frequency drop can be expected during mintoff frequency foldback.
With frequency foldback, VIN_MAX is raised, and VIN_MIN is lowered by decreased fSW.
FSW = 1.1 MHz | VOUT = 5 V | IOUT = 1 A |
FSW = 1.1 MHz | VOUT = 5 V | IOUT = 1 A |