JAJSN93B January 2022 – September 2023 LMR38010
PRODUCTION DATA
Section 9.2.2 provides a detailed design procedure based on Table 9-2.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 6 V to 80 V |
Output voltage | 5 V |
Maximum output current | 0 A to 1 A |
Switching frequency | 400 kHz |