JAJSN93B January 2022 – September 2023 LMR38010
PRODUCTION DATA
Unless otherwise specified the following conditions apply: TA = 25°C, VIN = 24 V, fSW = 400 kHz
FSW = 400 kHz | VOUT = 12.0 V |
FSW = 400 kHz | VOUT = 5.0 V | PFM version |
VOUT = 3.3 V | FPWM version |
VOUT = 5 V | RFBB = 100 k | L = 33 μH (PFM) |
Input voltage = 48 V | IOUT = 1 A | FPWM version |