JAJSM60B January 2023 – January 2024 LMR38020-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Input voltage | Input voltage range after start-up | 4.2 | 80 | V | |
| Input voltage | EN to PGND | VIN | V | ||
| Input voltage | RT to PGND | 5 | V | ||
| Input voltage | PGOOD to PGND | 20 | V | ||
| Output voltage | SW to PGND | 80 | V | ||
| Output voltage | Output voltage range for adjustable version (2) | 1 | 75 | V | |
| Frequency | Frequency adjustment range | 200 | 2200 | kHz | |
| Sync frequency | Synchronization frequency range | 300 | 2100 | kHz | |
| Load current | Output DC current range LMR38020-Q1(3) | 0 | 2 | A | |
| Temperature | Operating junction temperature TJ range (4) | –40 | 150 | °C | |