JAJSKO7G October 2020 – May 2024 LMR43610-Q1 , LMR43620-Q1
PRODUCTION DATA
The LMR436x0-Q1 is in active mode whenever the EN pin is above VEN-VOUT, VIN is high enough to satisfy VINMIN, and no other fault conditions are present. The simplest way to enable the operation is to connect the EN pin to VIN, which allows self start-up when the applied input voltage exceeds the minimum VINMIN.
In active mode, depending on the load current, input voltage, and output voltage, the LMR436x0-Q1 is in one of five modes: