JAJSJR5A October 2019 – November 2020 LMR50410-Q1
PRODUCTION DATA
The EN pin provides electrical ON/OFF control for the LMR50410-Q1. When VEN is below 0.95 V, the device is in shutdown mode. The LMR50410-Q1 also employs VIN undervoltage lock out protection (UVLO). If VIN voltage is below its UVLO threshold 3.25 V, the converter is turned off.