JAJSJ31A April 2020 – November 2020 LMR50410
PRODUCTION DATA
PARAMETER | TEST CONDTIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tON-MIN | Minimum switch on-time | IOUT=1A | 60 | ns | ||
tOFF-MIN | Minimum switch off-time | IOUT=1A | 110 | ns | ||
tON-MAX | Maximum switch on-time | 7.5 | µs | |||
tSS | Internal soft-start time | 1.8 | ms | |||
tHC | Time between current-limit hiccup burst | 135 | ms |