SLUSFV7 November 2024 LMR51403
PRODUCTION DATA
The detailed design procedure is described based on a design example. For this design example, use the parameters listed in Table 8-2 as the input parameters.
PARAMETER | VALUE | |
---|---|---|
Input voltage, VIN | 24V typical, range from 6V to 42V | |
Output voltage, VOUT | 5V ±3% | |
Maximum output current, IOUT_MAX | 300mA | |
Output overshoot, undershoot (0mA to 300mA) | ±5% | |
Output voltage ripple | 0.5% | |
Operating frequency | 400kHz |