The LMR51403 is in active mode when both
VEN and VIN are above the respective operating threshold.
The simplest way to enable the LMR51403 is to connect the EN pin to VIN pin. This
action allows self-start-up when the input voltage is in the operating range of 4V
to 42V. See Enable for details on setting these operating levels.
In active mode, depending on the load current, the LMR51403 is in one of four modes:
- Continuous conduction mode (CCM) with fixed switching frequency when load current is greater than half of the peak-to-peak inductor current ripple (for both PFM and FPWM versions)
- Discontinuous conduction mode (DCM) with fixed switching frequency when load current is less than half of the peak-to-peak inductor current ripple(only for PFM versions)
- Pulse frequency modulation mode (PFM) when switching frequency is decreased at very light load (only for PFM version)
- Forced pulse width modulation mode (FPWM) with fixed switching frequency even at light load (only for FPWM version)