JAJSSU1 September 2024 LMR51425-Q1 , LMR51435-Q1
PRODUCTION DATA
The switching frequency of the LMR514x5-Q1 can be programmed by the resistor RT from the RT pin and GND pin. The RT pin cannot be left floating or shorted to ground. To determine the timing resistance for a given switching frequency, use Equation 2 or the curve in Figure 7-4. Table 7-1 gives typical RT values for a given fSW.
fSW (kHz) | RT (kΩ) |
---|---|
200 | 71.5 |
400 | 34.8 |
440 | Open or pull up to voltage > 1.0V |
500 | 27.4 |
750 | 18.0 |
1000 | 13.3 |
1000 | Short to GND |