JAJSSU2 September 2024 LMR51425 , LMR51435
PRODUCTION DATA
The EN pin provides electrical ON and OFF control for the LMR514x5. When VEN is below 0.8V, the device is in shutdown mode. The LMR514x5 also employs VIN undervoltage lockout protection (UVLO). If VIN voltage is below the UVLO threshold 3.4V, the converter is turned off.