JAJSKJ2A June 2022 – November 2022 LMR51430
PRODUCTION DATA
The LMR51430 only requires a few external components to convert from a wide voltage range supply to a fixed output voltage. Figure 9-1 shows a basic schematic.
The external components have to fulfill the needs of the application and the stability criteria of the control loop of the device. Table 9-1 can be used to simplify the output filter component selection.
fSW (kHz) | VOUT (V) | L (µH) | COUT (µF) (1) | RFBT (kΩ) | RFBB (kΩ) |
---|---|---|---|---|---|
500 | 3.3 | 5.6 | 2 × 22 µF / 25 V | 100 | 22.1 |
5 | 6.8 | 2 × 22 µF / 25 V | 100 | 13.7 | |
12 | 12 | 3 × 22 µF / 25 V | 100 | 5.23 |
fSW (kHz) | VOUT (V) | L (µH) | COUT (µF) (1) | RFBT (kΩ) | RFBB (kΩ) |
---|---|---|---|---|---|
1100 | 3.3 | 2.2 | 2 × 10 µF / 25 V | 100 | 22.1 |
5 | 3.3 | 2 × 10 µF / 25 V | 100 | 13.7 | |
12 | 6.8 | 3 × 10 µF / 25 V | 100 | 5.23 |