Over the recommended operating junction temperature range of
–40°C to 150°C (unless otherwise noted)(1)
|
|
MIN |
NOM |
MAX |
UNIT |
Input
voltage |
VIN to
GND |
4.5 |
|
36 |
V |
EN(2) |
0 |
|
VIN |
FB |
0 |
|
4.5 |
Output
voltage |
VOUT(3) |
0.6 |
|
95% of
VIN |
V |
Output
current |
Iout(4) |
|
3 |
|
A |
TJ |
Operating junction
temperature(5) |
–40 |
|
+150 |
°C |
(1) Recommended operating conditions indicate conditions for which the
device is intended to be functional, but do not ensure specific performance limits. For
compliant specifications, see the Electrical Characteristics table.
(2) The voltage on this pin must not exceed the voltage on the VIN pin by more than 0.3 V.
(3) Under no conditions must the output voltage be allowed to fall below 0
V.
(4) Maximum continuous DC current can be derated when operating with high
switching frequency, high ambient temperature, or both. See Application and
Implementation section for details.
(5) High junction temperatures degrade operating lifetimes. Operating lifetime is de-rated for junction temperatures greater than 150℃.