JAJSKJ2A June 2022 – November 2022 LMR51430
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
IQ(VIN) | VIN quiescent current (non-switching)(2) | VEN = 3 V, PFM variant only | 40 | 65 | µA | |
ISD(VIN) | VIN shutdown supply current | VEN = 0 V | 3 | 15 | µA | |
UVLO | ||||||
VINUVLO(R) | VIN UVLO rising threshold | VIN rising | 3.89 | 4.5 | V | |
VINUVLO(F) | VIN UVLO falling threshold | VIN falling | 3.35 | 3.58 | V | |
VINUVLO(H) | VIN UVLO hysteresis | 0.3 | V | |||
ENABLE | ||||||
VEN(R) | EN voltage rising threshold | EN rising, enable switching | 1.1 | 1.227 | 1.36 | V |
VEN(F) | EN voltage falling threshold | EN falling, disable switching | 0.95 | 1.08 | 1.22 | V |
IEN(P2) | EN pin sourcing current post EN rising threshold | VEN = 3 V | 10 | 200 | nA | |
REFERENCE VOLTAGE | ||||||
Vfb | Reference voltage | 0.591 | 0.6 | 0.609 | V | |
IFB(LKG) | FB input leakage current | VFB = 1.2 V | 0.8 | 50 | nA | |
SWITCHING FREQUENCY | ||||||
fSW1(CCM) | Switching frequency, CCM operation | 500-kHz trim option | 450 | 500 | 560 | kHz |
fSW2(CCM) | Switching frequency, CCM operation | 1.1-MHz trim option | 0.95 | 1.1 | 1.25 | MHz |
STARTUP | ||||||
tSS | Internal fixed soft-start time | 3.2 | 4.0 | 5.4 | ms | |
POWER STAGE | ||||||
RDSON(HS) | High-side MOSFET on-resistance | TJ = 25℃ | 0.12 | Ω | ||
RDSON(LS) | Low-side MOSFET on-resistance | TJ = 25℃ | 0.07 | Ω | ||
tON(min) | Minimum ON pulse width | VIN = 12 V, IOUT = 3 A | 70 | ns | ||
tON(max) | Maximum ON pulse width | VIN = 12 V, IOUT = 3 A | 6.76 | µs | ||
tOFF(min) | Minimum OFF pulse width | VIN = 4.5 V | 150 | ns | ||
OVERCURRENT PROTECTION | ||||||
IHS_PK(OC) | High-side peak current limit(3) | LM51430 | 3.67 | 4.76 | 6.68 | A |
ILS_V(OC) | Low-side valley current limit(3) | LM51430 | 2.75 | 3.5 | 4.2 | A |
ILS(NOC) | Low-side negative current limit | LM51430 FPWM Only | –1.6 | A | ||
IZC | Zero-cross detection current threshold | 0.02 | A | |||
THERMAL SHUTDOWN | ||||||
TJ(SD) | Thermal shutdown threshold(4) | Temperature rising | 163 | °C | ||
TJ(HYS) | Thermal shutdown hysteresis(4) | 22 | °C |