JAJSSU0 August 2024 LMR51440-Q1 , LMR51450-Q1
PRODUCTION DATA
Continuous Conduction Mode (CCM) operation is employed in the LMR514x0-Q1 when the load current is greater than half of the peak-to-peak inductor current. In CCM operation, the frequency of operation is fixed, output voltage ripple is at a minimum in this mode, and the maximum output current of 4A or 5A can be supplied by the LMR51440-Q1 or LMR51450-Q1 respectively.