JAJSV98 August 2024 LMR51460-Q1
PRODUCTION DATA
The EN pin provides electrical ON and OFF control for the LMR51460-Q1. When VEN is below 0.8V, the device is in shutdown mode. The LMR51460-Q1 also employs VIN undervoltage lockout protection (UVLO). If VIN voltage is below the UVLO threshold 3.4V, the converter is turned off.