JAJSV98 August 2024 LMR51460-Q1
PRODUCTION DATA
The detailed design procedure is described based on a design example. For this design example, use the parameters listed in the following table as the input parameters.
PARAMETER | VALUE | |
---|---|---|
Input voltage, VIN | 12V typical, range from 6V to 36V | |
Output voltage, VOUT | 5V ±3% | |
Maximum output current, IOUT_MAX | 6A | |
Output overshoot, undershoot 1.5A to 4.5A | 5% | |
Output voltage ripple | 0.5% | |
Operating frequency | 440kHz |