JAJSVD3 September 2024 LMR51603-Q1
PRODUCTION DATA
The EN pin provides electrical ON and OFF control for the LMR51603-Q1. When VEN is below 1V (typical) , the device is in shutdown mode. The LMR51603-Q1 also employs VIN undervoltage lockout protection (UVLO). If VIN voltage is below the UVLO threshold of 3.56V (typical), the converter turns off.