JAJSSS0 August 2024 LMR51606-Q1 , LMR51610-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN to GND | –0.3 | 70 | V |
Input voltage | EN to GND | –0.3 | VIN + 0.3 | V |
Input voltage | FB to GND | –0.3 | 5.5 | V |
Output voltage | SW to GND | –0.3 | 70 | V |
Output voltage | SW to GND less than 10ns transients | –5 | 70 | V |
Output voltage | CBOOT to SW | –0.3 | 5.5 | V |
Junction temperature TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –55 | 150 | °C |