SNAS879 December 2024 LMR60420
PRODMIX
For this design example, use the parameters listed in Table 8-2 as the input parameters.
DESIGN PARAMETER | VALUE | COMMENT |
---|---|---|
Input voltage range | 12V (typical), 4V to 36V | This converter runs continuously up to 36V. |
Output voltage | 5V | Fixed option used |
Output current range | No load to 2A | |
Switching frequency | 2MHz | |
Light load mode | Switchable | |
Spread spectrum | Disabled | Factory option |