SNAS874 December 2024 LMR60440-Q1
ADVANCE INFORMATION
Figure 8-1 shows a typical application circuit for the LMR60440-Q1. This device is designed to function over a wide range of external components and system parameters. As a quick-start guide, Table 8-1 provides typical component values for a range of the most common operating conditions.
FSW (kHz) | VOUT (V) | IOUT (A) | L (μH) | COUT(1) | RFBT (kΩ) | RFBB (kΩ) | CIN (μF) | CBOOT (nF) | RT (kΩ) |
---|---|---|---|---|---|---|---|---|---|
400 | 3.3 | 4 | 4.7 | 54 | SHUNT | DNP | 4.7 | 100 | 86.6 |
400 | 3.8 | 4 | 4.7 | 54 | SHUNT | DNP | 4.7 | 100 | 86.6 |
400 | 5 | 4 | 5.6 | 54 | SHUNT | DNP | 4.7 | 100 | 86.6 |
1000 | 3.3 | 4 | 2.2 | 44 | SHUNT | DNP | 4.7 | 100 | 34 |
1000 | 3.8 | 4 | 2.2 | 44 | SHUNT | DNP | 4.7 | 100 | 34 |
1000 | 5 | 4 | 2.2 | 44 | SHUNT | DNP | 4.7 | 100 | 34 |
2000 | 3.3 | 4 | 1.5 | 20 | SHUNT | DNP | 4.7 | 100 | 16.5 |
2000 | 3.8 | 4 | 1.5 | 20 | SHUNT | DNP | 4.7 | 100 | 16.5 |
2000 | 5 | 4 | 1.5 | 20 | SHUNT | DNP | 4.7 | 100 | 16.5 |