SNAS874 December 2024 LMR60440-Q1
ADVANCE INFORMATION
The following characteristics apply to the circuit shown in Figure 8-1. These parameters are not tested and represent typical performance only. Unless otherwise stated, the following conditions apply: VIN = 13.5V, TA = 25°C.
Device type = 4A | 3.3V Fixed Output | Mode = AUTO |
FSW = 2MHz |
Device type = 4A | 3.3V Fixed Output | Mode = FPWM |
FSW = 2MHz |
Device type = 4A | 3.3V Fixed Output | Mode = FPWM |
FSW = 2MHz |
Device type = 4A | 3.3V Fixed Output | Mode = AUTO |
FSW = 2MHz |
Device type = 4A | 3.3V Fixed Output | Mode = FPWM |
FSW = 2MHz |
Device type = 4A | 3.3V Fixed Output | Mode = AUTO |
FSW = 2MHz |
Device type = 4A | 3.3V Fixed Output | Mode = FPWM |
FSW = 2MHz |
Device type = 4A | 3.3V Fixed Output | Mode = AUTO |
FSW = 2MHz |
Device type = 4A | 3.3V Fixed Output | Mode = FPWM |
FSW = 2MHz |
Device type = 4A | 3.3V Fixed Output | Mode = FPWM |
FSW = 2MHz |