SNAS874 December 2024 LMR60440-Q1
ADVANCE INFORMATION
ORDERABLE PART NUMBER(1) | OUTPUT CURRENT | OUTPUT VOLTAGE | SPREAD SPECTRUM | WETTABLE FLANKS |
---|---|---|---|---|
LMR604403SRAKRQ1(2) | 4A | 3.3V fixed / adjustable | Yes | Yes |
XLMR604403SRAKRQ1 | 4A | 3.3V fixed / adjustable | Yes | No |
LMR604404SRAKRQ1(2) | 4A | 3.8V fixed / adjustable | Yes | Yes |
LMR604405SRAKRQ1(2) | 4A | 5V fixed / adjustable | Yes | Yes |