JAJSPY6 December 2023 LMR66410 , LMR66420 , LMR66430
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input voltage range for start-up | 3.6 | 36 | V |
Input voltage range after start-up | 3.0 | 36 | V | |
VOUT | Output voltage range with adjustable output voltage setup | 1 | 18 | V |
IOUT | LMR66430 continuous DC output current range | 0 | 3 | A |
IOUT | LMR66420 continuous DC output current range | 0 | 2 | A |
IOUT | LMR66410 continuous DC output current range | 0 | 1 | A |
TJ | Operating junction temperature |
–40 | 150 | °C |