JAJSDW2C November 2016 – August 2021 LMS3635-Q1 , LMS3655-Q1
PRODUCTION DATA
Refer to Table 8-2 and the following paragraphs for a detailed description of the functional modes for the LMS36x5-Q1.
These modes are controlled by the FPWM input as listed in Table 8-2. This input can be controlled by any compatible logic while the regulator is operating. If it is desired to fix the mode for a given application, the input can be either connected to ground, a logic supply, the VIN pin, or the VCC pin, as desired. The FPWM pin must not be allowed to float.
FPWM INPUT VOLTAGE | OPERATING MODE |
---|---|
> 1.5 V | Forced PWM: The regulator operates as a constant frequency, current mode, full-synchronous converter for all loads; without diode emulation. |
< 0.4 V | AUTO: The regulator moves between PFM and PWM as the load current changes, using diode-emulation mode to allow DCM (see the Glossary). |