JAJSDW2C November 2016 – August 2021 LMS3635-Q1 , LMS3655-Q1
PRODUCTION DATA
The following characteristics apply only to the circuit of Figure 9-30. These parameters are not tested and represent typical performance only. Unless otherwise stated, the following conditions apply: VIN = 12 V, TA = 25°C.
VOUT = 6 V (ADJ part) | FPWM | IOUT = 0 A |
FPWM | VOUT = 6 V (ADJ) | L = 10 µH, | ||
COUT = 190 µF | IOUT = 0 A to 3.5 A | TR = TF = 1 µs |
VOUT = 6 V (ADJ part) | FPWM | IOUT = 0 A |