Over the recommended operating junction temperature range of –40°C to +150°C (unless otherwise noted). | MIN | NOM | MAX | UNIT |
---|
Input voltage after start-up(1) | 3.9 | | 36 | V |
Output voltage for 3.3-V LMS36x5-Q1(2) | | | 3.3 | V |
Output voltage for 5-V LMS36x5-Q1(2) | | | 5 | V |
Output adjustment for adjustable version of LMS36x5-Q1(2) | 3.3 | | 6 | V |
Extended output adjustment for adjustable version of LMS36x5-Q1(3)(4) | 1 | | 20 | V |
Load current for LMS3635-Q1, fixed output option and adjustable | | | 3.5 | A |
Load current for LMS3655-Q1, fixed output option and adjustable | | | 5.5 | A |
Operating ambient temperature(5) | –40 | | 125 | °C |
(1) An extended input voltage range to 3.5 V is possible; see
Section 7.7 table. See
Input UVLO for start-up conditions.
(2) The output voltage must not be allowed to fall below zero volts during normal operation.
(3) Operation below 3.3 V and above 6 V may require changes to the typical application schematic, operation may not be possible over the full input voltage range, and some system specifications will not be achieved for this extended output voltage range. Consult the factory for further information.
(4) Operation above 15 V requires the BIAS pin grounded or powered by an external source. A maximum of 16 V can be sustained on the BIAS pin.
(5) High junction temperatures degrade operating lifetime.