JAJSDW2C November 2016 – August 2021 LMS3635-Q1 , LMS3655-Q1
PRODUCTION DATA
Three sets of application-specific design requirements are outlined in Table 9-5, Table 9-6, and Table 9-7. The minimum input voltage shown in Figure 9-1 is not the minimum operating voltage of the LMS36x5-Q1. Rather, it is a typical operating range for the systems. For the complete information regarding minimum input voltage see Section 7.6.