JAJSIF9D june 2020 – april 2023 LMV321A-Q1 , LMV324A-Q1 , LMV358A-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | ||||||
| VOS | Input offset voltage | Vs = 5 V | ±1 | ±4 | mV | |
| Vs = 5 V, TA = –40°C to 125°C | ±5 | |||||
| dVOS/dT | VOS vs temperature | TA = –40°C to 125°C | ±1 | µV/°C | ||
| PSRR | Power-supply rejection ratio | VS = 2.5 to 5.5 V, VCM = (V–) | 78 | 100 | dB | |
| INPUT VOLTAGE RANGE | ||||||
| VCM | Common-mode voltage range | No phase reversal, rail-to-rail input | (V–) – 0.1 | (V+) – 1 | V | |
| CMRR | Common-mode rejection ratio | VS = 2.5 V, (V–) – 0.1 V < VCM < (V+) – 1.4 V TA = –40°C to 125°C | 86 | dB | ||
| VS = 5.5 V, (V–) – 0.1 V < VCM < (V+) – 1.4 V TA = –40°C to 125°C | 95 | |||||
| VS = 5.5 V, (V–) – 0.1 V < VCM < (V+) + 0.1 V TA = –40°C to 125°C | 63 | 77 | ||||
| VS = 2.5 V, (V–) – 0.1 V < VCM < (V+) + 0.1 V TA = –40°C to 125°C | 68 | |||||
| INPUT BIAS CURRENT | ||||||
| IB | Input bias current | Vs = 5 V | ±10 | pA | ||
| IOS | Input offset current | ±3 | pA | |||
| NOISE | ||||||
| En | Input voltage noise (peak-to-peak) | ƒ = 0.1 Hz to 10 Hz, Vs = 5 V | 5.1 | µVPP | ||
| en | Input voltage noise density | ƒ = 1 kHz, Vs = 5 V | 33 | nV/√ Hz | ||
| ƒ = 10 kHz, Vs = 5 V | 30 | |||||
| in | Input current noise density | ƒ = 1 kHz, Vs = 5 V | 25 | fA/√ Hz | ||
| INPUT CAPACITANCE | ||||||
| CID | Differential | 1.5 | pF | |||
| CIC | Common-mode | 5 | pF | |||
| OPEN-LOOP GAIN | ||||||
| AOL | Open-loop voltage gain | VS = 5.5 V, (V–) + 0.05 V < VO < (V+) – 0.05 V, RL = 10 kΩ | 100 | 115 | dB | |
| VS = 2.5 V, (V–) + 0.04 V < VO < (V+) – 0.04 V, RL = 10 kΩ | 98 | |||||
| VS = 2.5 V, (V–) + 0.1 V < VO < (V+) – 0.1 V, RL = 2 kΩ | 112 | |||||
| VS = 5.5 V, (V–) + 0.15 V < VO < (V+) – 0.15 V, RL = 2 kΩ | 128 | |||||
| FREQUENCY RESPONSE | ||||||
| GBW | Gain-bandwidth product | Vs = 5 V | 1 | MHz | ||
| φm | Phase margin | VS = 5.5 V, G = 1 | 76 | ° | ||
| SR | Slew rate | Vs = 5 V | 1.7 | V/µs | ||
| tS | Settling time | To 0.1%, VS = 5 V, 2-V step , G = +1, CL = 100 pF | 3 | µs | ||
| To 0.01%, VS = 5 V, 2-V step , G = +1, CL = 100 pF | 4 | |||||
| tOR | Overload recovery time | VS = 5 V, VIN × gain > VS | 0.9 | µs | ||
| THD+N | Total harmonic distortion + noise | VS = 5.5 V, VCM = 2.5 V, VO = 1 VRMS, G = +1, f = 1 kHz, 80-kHz measurement BW | 0.005% | |||
| OUTPUT | ||||||
| VO | Voltage output swing from supply rails | VS = 5.5 V, RL = 10 kΩ | 20 | 50 | mV | |
| VS = 5.5 V, RL = 2 kΩ | 40 | 75 | ||||
| ISC | Short-circuit current | Vs = 5.5 V | ±40 | mA | ||
| ZO | Open-loop output impedance | Vs = 5 V, f = 1 MHz | 1200 | Ω | ||
| POWER SUPPLY | ||||||
| VS | Specified voltage range | 2.5 (±1.25) | 5.5 (±2.75) | V | ||
| IQ | Quiescent current per amplifier | IO = 0 mA, VS = 5.5 V | 70 | 125 | µA | |
| IO = 0 mA, VS = 5.5 V, TA = –40°C to 125°C | 150 | |||||
| Power-on time | VS = 0 V to 5 V, to 90% IQ level | 50 | µs | |||