SLCS136U August 1999 – October 2020 LMV331 , LMV339 , LMV393
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The LMV331, LMV393 and LMV339 family of comparators have the ability to operate up to 5 V on the supply pin. This standard device has proven ubiquity and versatility across a wide range of applications. This is due to it's low Iq and fast response.
The open-drain output allows the user to configure the output's logic low voltage (VOL) and can be utilized to enable the comparator to be used in AND functionality.