over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
---|
VCC | Supply voltage(2) | | 5.5 | V |
VID | Differential input voltage(3) | | ±5.5 | V |
VI | Input voltage range (either input) | 0 | VCC+ | V |
| Duration of output short circuit (one amplifier) to ground(4) | At or below TA = 25°C, VCC ≤ 5.5 V | Unlimited |
TJ | Operating virtual junction temperature | | 150 | °C |
Tstg | Storage temperature range | –65 | 150 | °C |
(1) Stresses beyond those listed under
Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under
Section 6.3 is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values (except differential voltages and VCC specified for the measurement of IOS) are with respect to the network GND.
(3) Differential voltages are at IN+ with respect to IN–.
(4) Short circuits from outputs to VCC can cause excessive heating and eventual destruction.