SLCS136U August 1999 – October 2020 LMV331 , LMV339 , LMV393
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
For this design example, use the parameters listed in Table 8-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input Voltage Range | 0 V to 4.2 V |
Supply Voltage | 2.7 V to 5V |
Logic Supply Voltage (RPULLUP Voltage) | 1 V to 5 V |
Output Current (VLOGIC/RPULLUP) | 1 µA to 20 mA |
Input Overdrive Voltage | 100 mV |
Reference Voltage | 2.5 V |
Load Capacitance (CL) | 15 pF |