SLCS136U August 1999 – October 2020 LMV331 , LMV339 , LMV393
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | 25°C | 1.7 | 7 | mV | |||
αVIO | Average temperature coefficient of input offset voltage | –40°C to 125°C | 5 | μV/°C | ||||
IIB | Input bias current | 25°C | 15 | 250 | nA | |||
–40°C to 125°C | 400 | |||||||
IIO | Input offset current | 25°C | 5 | 50 | nA | |||
–40°C to 125°C | 150 | |||||||
IO | Output current (sinking) | VO ≤ 1.5 V | 25°C | 5 | 23 | mA | ||
Output Leakage Current | 25°C | 0.003 | µA | |||||
–40°C to 125°C | 1 | |||||||
VICR | Common-mode input voltage range | 25°C | –0.1 to 2 | V | ||||
VSAT | Saturation voltage | IO ≤ 1.5 mA | 25°C | 200 | mV | |||
ICC | Supply current | LMV331 | 25°C | 40 | 100 | μA | ||
LMV393 (both comparators) | 25°C | 70 | 140 | |||||
LMV339 (all four comparators) | 25°C | 140 | 200 |