6 Specifications
6.1 Absolute Maximum Ratings
Over operating free-air temperature range (unless otherwise noted)(1)(2)
|
MIN |
MAX |
UNIT |
| VIN Differential ( V+ = 5V) |
|
±2.5 |
V |
| Supply voltage (V+ - V−) |
|
6 |
V |
| Voltage at input/output pins |
V− − 0.3 |
V+ + 0.3 |
V |
| Junction temperature, TJ (3) |
|
150 |
°C |
| Storage temperature, Tstg |
−65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office / Distributors for availability and specifications.
(3) The maximum power dissipation is a function of TJ(MAX), θJA, The maximum allowable power dissipation at any ambient temperature is PD = (TJ(MAX) - TA)/ θJA. All numbers apply for packages soldered directly onto a PC board.
6.2 ESD Ratings
|
VALUE |
UNIT |
| V(ESD) |
Electrostatic discharge |
Human-body model (HBM), per AEC Q100-002(1) |
±2000 |
V |
| Charged-device model (CDM), per AEC Q100-011 |
±1000 |
(1) AEC Q100-002 indicates that HBM stressing shall be in accordance with the ANSI/ESDA/JEDEC JS-001 specification.
6.3 Recommended Operating Conditions
Over operating free-air temperature range (unless otherwise noted)
|
MIN |
NOM |
MAX |
UNIT |
| Temperature range, TA (1) |
−40 |
|
125 |
°C |
| Supply voltage (V+ – V−) |
2.7 |
|
5.5 |
V |
(1) The maximum power dissipation is a function of TJ(MAX), θJA. The maximum allowable power dissipation at any ambient temperature is PD = (TJ(MAX) - TA)/ θJA. All numbers apply for packages soldered directly onto a PC board.
6.4 Thermal Information
| THERMAL METRIC(1) |
LMV551-Q1 |
UNIT |
DCK (SC70) |
| 5 PINS |
| RθJA |
Junction-to-ambient thermal resistance |
303.5 |
°C/W |
| RθJC(top) |
Junction-to-case (top) thermal resistance |
135.5 |
°C/W |
| RθJB |
Junction-to-board thermal resistance |
81.1 |
°C/W |
| ψJT |
Junction-to-top characterization parameter |
8.4 |
°C/W |
| ψJB |
Junction-to-board characterization parameter |
80.4 |
°C/W |
| RθJC(bot) |
Junction-to-case (bottom) thermal resistance |
n/a |
°C/W |
6.5 Electrical Characteristics: 3 V
Unless otherwise specified, all limits are specified for TA = 25°C, V+ = 3V, V− = 0 V, VCM = V+/2 = VO. (1)
| PARAMETER |
TEST CONDITIONS |
MIN(2) |
TYP(3) |
MAX(2) |
UNIT |
| VOS |
Input offset voltage |
TA = 25°C |
–4.5 |
1 |
3 |
mV |
| TA = –40°C to +125°C |
–8 |
|
4.5 |
| TC VOS |
Input offset average drift |
TA = –40°C to +125°C |
|
3.3 |
|
μV/°C |
| IB |
Input bias current (4) |
TA = 25°C |
|
20 |
38 |
nA |
| IOS |
Input offset current |
TA = 25°C |
|
1 |
20 |
nA |
| CMRR |
Common mode rejection ratio |
0 V ≤ VCM 2 V |
TA = 25°C |
74 |
92 |
|
dB |
| TA = –40°C to +125°C |
72 |
|
|
| PSRR |
Power supply rejection ratio |
3 V ≤ V+ ≤ 5 V, VCM = 0.5 V |
TA = 25°C |
80 |
92 |
|
dB |
| TA = –40°C to +125°C |
78 |
|
|
2.7 V ≤ V+ ≤ 5.5 V, VCM = 0.5V |
TA = 25°C |
80 |
92 |
|
| TA = –40°C to +125°C |
78 |
|
|
| CMVR |
Input common-mode voltage |
CMRR ≥ 68 dB |
TA = 25°C |
0 |
|
2.1 |
V |
| CMRR ≥ 60 dB |
TA = –40°C to +125°C |
0 |
|
2.1 |
| AVOL |
Large signal voltage gain |
0.4 V ≤ VO ≤ 2.6 V, RL = 100 kΩ to V+/2 |
TA = 25°C |
81 |
90 |
|
dB |
| TA = –40°C to +125°C |
78 |
|
|
0.4 V ≤ VO ≤ 2.6 V, RL = 10 kΩ to V+/2 |
TA = 25°C |
71 |
80 |
|
| TA = –40°C to +125°C |
68 |
|
|
| VO |
Output swing high |
RL = 100 kΩ to V+/2 |
TA = 25°C |
|
40 |
48 |
mV from rail |
| TA = –40°C to +125°C |
|
|
58 |
| RL = 10 kΩ to V+/2 |
TA = 25°C |
|
85 |
100 |
| TA = –40°C to +125°C |
|
|
120 |
| Output swing low |
RL = 100 kΩ to V+/2 |
TA = 25°C |
|
50 |
65 |
| TA = –40°C to +125°C |
|
|
77 |
| RL = 10 kΩ to V+/2 |
TA = 25°C |
|
95 |
110 |
| TA = –40°C to +125°C |
|
|
130 |
| ISC |
Output short circuit current |
Sourcing (6) |
|
10 |
|
mA |
| Sinking (6) |
|
25 |
|
| IS |
Supply current |
TA = 25°C |
|
34 |
42 |
μA |
| TA = –40°C to +125°C |
|
|
52 |
| SR |
Slew rate |
AV = +1, 10% to 90% (5) |
|
1 |
|
V/μs |
| Φm |
Phase margin |
RL = 10 kΩ, CL = 20 pF |
|
75 |
|
° |
| GBW |
Gain bandwidth product |
|
|
3 |
|
MHz |
| en |
Input-referred voltage noise |
f = 100 kHz |
|
70 |
|
nV√Hz |
| f = 1 kHz |
|
70 |
|
| in |
Input-referred current noise |
f = 100 kHz |
|
0.1 |
|
pA/√Hz |
| f = 1 kHz |
|
0.15 |
|
| THD |
Total harmonic distortion |
f = 1 kHz, AV = 2, RL = 2 kΩ |
|
0.003% |
|
|
(1) Electrical Table values apply only for factor testing conditions at the temperature indicated. Factory testing conditions result in very limited self-heating of the device such that TJ = TA. No specify of parametric performance is indicated in the electrical tables under conditions of internal self-heating where TJ = TA.
(2) Limits are 100% production tested at 25°C. Limits over the operating temperature range are specified through correlations using statistical quality control (SQC) method.
(3) Typical values represent the most likely parametric norm as determined at the time of characterization. Actual typical values may vary over time and also depend on the application and configuration. The typical values are not tested and are not specified on shipped production material.
(4) Positive current corresponds to current flowing into the device.
(5) Slew rate is the average of the rising and falling slew rates.
(6) The part is not short circuit protected and is not recommended for operation with heavy resistive loads.
6.6 Electrical Characteristics: 5 V
Unless otherwise specified, all limits are specified for TA = 25°C, V+ = 5V, V− = 0 V, VCM = V+/2 = VO. (1)
| PARAMETER |
TEST CONDITIONS |
MIN(2) |
TYP(3) |
MAX(2) |
UNIT |
| VOS |
Input offset voltage |
TA = 25°C |
–4.5 |
1 |
3 |
mV |
| TA = –40°C to +125°C |
–8 |
|
4.5 |
| TC VOS |
Input offset average drift |
TA = –40°C to +125°C |
|
3.3 |
|
μV/°C |
| IB |
Input bias current (4) |
TA = 25°C |
|
20 |
38 |
nA |
| IOS |
Input offset current |
TA = 25°C |
|
1 |
20 |
nA |
| CMRR |
Common mode rejection ratio |
0 V ≤ VCM 4 V |
TA = 25°C |
76 |
93 |
|
dB |
| TA = –40°C to +125°C |
74 |
|
|
| PSRR |
Power supply rejection ratio |
3 V ≤ V+ ≤ 5 V, VCM = 0.5 V |
TA = 25°C |
78 |
90 |
|
dB |
| TA = –40°C to +125°C |
75 |
|
|
2.7 V ≤ V+ ≤ 5.5 V, VCM = 0.5V |
TA = 25°C |
78 |
90 |
|
| TA = –40°C to +125°C |
75 |
|
|
| CMVR |
Input common-mode voltage |
CMRR ≥ 68 dB |
TA = 25°C |
0 |
|
4.1 |
V |
| CMRR ≥ 60 dB |
TA = –40°C to +125°C |
0 |
|
4.1 |
| AVOL |
Large signal voltage gain |
0.4 V ≤ VO ≤ 4.6 V, RL = 100 kΩ to V+/2 |
TA = 25°C |
78 |
90 |
|
dB |
| TA = –40°C to +125°C |
75 |
|
|
0.4 V ≤ VO ≤ 4.6 V, RL = 10 kΩ to V+/2 |
TA = 25°C |
75 |
80 |
|
| TA = –40°C to +125°C |
72 |
|
|
| VO |
Output swing high |
RL = 100 kΩ to V+/2 |
TA = 25°C |
|
70 |
92 |
mV from rail |
| TA = –40°C to +125°C |
|
|
122 |
| RL = 10 kΩ to V+/2 |
TA = 25°C |
|
125 |
155 |
| TA = –40°C to +125°C |
|
|
210 |
| Output swing low |
RL = 100 kΩ to V+/2 |
TA = 25°C |
|
60 |
70 |
| TA = –40°C to +125°C |
|
|
82 |
| RL = 10 kΩ to V+/2 |
TA = 25°C |
|
110 |
130 |
| TA = –40°C to +125°C |
|
|
155 |
| ISC |
Output short circuit current |
Sourcing (5) |
|
10 |
|
mA |
| Sinking (5) |
|
25 |
|
| IS |
Supply current |
TA = 25°C |
|
37 |
46 |
μA |
| TA = –40°C to +125°C |
|
|
54 |
| SR |
Slew rate |
AV = +1, VO = 1 VPP, 10% to 90% (6) |
|
1 |
|
V/μs |
| Φm |
Phase margin |
RL = 10 kΩ, CL = 20 pF |
|
75 |
|
° |
| GBW |
Gain bandwidth product |
|
|
3 |
|
MHz |
| en |
Input-referred voltage noise |
f = 100 kHz |
|
70 |
|
nV√Hz |
| f = 1 kHz |
|
70 |
|
| in |
Input-referred current noise |
f = 100 kHz |
|
0.1 |
|
pA√Hz |
| f = 1 kHz |
|
0.15 |
|
| THD |
Total harmonic distortion |
f = 1 kHz, AV = 2, RL = 2 kΩ |
|
0.003% |
|
|
(1) Electrical Table values apply only for factor testing conditions at the temperature indicated. Factory testing conditions result in very limited self-heating of the device such that TJ = TA. No specify of parametric performance is indicated in the electrical tables under conditions of internal self-heating where TJ = TA.
(2) Limits are 100% production tested at 25°C. Limits over the operating temperature range are specified through correlations using statistical quality control (SQC) method.
(3) Typical values represent the most likely parametric norm as determined at the time of characterization. Actual typical values may vary over time and also depend on the application and configuration. The typical values are not tested and are not specified on shipped production material.
(4) Positive current corresponds to current flowing into the device.
(5) The part is not short circuit protected and is not recommended for operation with heavy resistive loads.
(6) Slew rate is the average of the rising and falling slew rates.
6.7 Typical Characteristics
Figure 1. Open-Loop Gain and Phase With Capacitive Load
Figure 3. Open-Loop Gain and Phase With Resistive Load
Figure 5. Open-Loop Gain and Phase With Resistive Load
Figure 7. Small-Signal Transient Response
Figure 9. Small-Signal Transient Response
Figure 11. THD+N vs Amplitude at 3 V
Figure 13. THD+N vs Amplitude
Figure 15. Supply Current vs Supply Voltage
Figure 17. VOS vs VCM
Figure 19. IBIAS vs VCM
Figure 21. IBIAS vs Supply Voltage
Figure 23. Negative Output Swing vs Supply Voltage
Figure 25. Negative Output Swing vs Supply Voltage
Figure 2. Open-Loop Gain and Phase With Resistive Load
Figure 4. Open-Loop Gain and Phase With Resistive Load
Figure 6. Slew Rate vs Supply voltage
Figure 8. Large-Signal Transient Response
Figure 10. Input Referred Noise vs Frequency
Figure 12. THD+N vs Amplitude at 5 V
Figure 14. THD+N vs Amplitude
Figure 16. VOS vs VCM
Figure 18. VOS vs Supply Voltage
Figure 20. IBIAS vs VCM
Figure 22. Positive Output Swing vs Supply Voltage
Figure 24. Positive Output Swing vs Supply Voltage