LMV55xは高性能、低消費電力のオペアンプで、TIの先進のVIP50プロセスにより実装されています。3MHzの帯域幅を持ちながら、アンプごとに37µAの電流しか消費せず、このクラスのオペアンプとしては極めて優れた帯域幅/電力比を実現しています。これらの超低消費電力アンプはユニティ・ゲイン安定で、広い帯域幅を必要とする超低消費電力アプリケーション向けの非常に優れたソリューションです。
LMV55xにはレール・ツー・レール出力段があり、同相入力範囲がグランドより低い電圧まで拡張されています。
LMV55xは、2.7V~5.5Vの範囲の電源電圧で動作します。これらのアンプは広い温度範囲(-40℃~125℃)で動作するため、車載用アプリケーション、センサ・アプリケーションに加えて、携帯用計測機器アプリケーションにも最適です。LMV551は超小型の5ピンのSC70および5ピンのSOT-23パッケージで供給されます。LMV552は8ピンのVSSOPパッケージで供給されます。LMV554は14ピンのTSSOPで供給されます。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
LM551 | SOT-23 (5) | 2.90mm×1.60mm |
SC70 (5) | 2.00mm×1.25mm | |
LMV552 | VSSOP (8) | 3.00mm×3.00mm |
LMV554 | TSSOP (14) | 5.00mm×4.40mm |
Changes from G Revision (February 2013) to H Revision
Changes from F Revision (February 2013) to G Revision
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | LMV551 | ||||
SOT-23, SC70 | |||||
+IN | 1 | I | Noninverting Input | ||
-IN | 3 | I | Inverting Input | ||
OUT | 4 | O | Output | ||
V- | 2 | P | Negative Supply | ||
V+ | 5 | P | Positive Supply |
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | LMV552 | LMV554 | |||
SOIC, VSSOP | SOIC, TSSOP | ||||
+IN A | 3 | 3 | I | Noninverting input, channel A | |
+IN B | 5 | 5 | I | Noninverting input, channel B | |
+IN C | — | 10 | I | Noninverting input, channel C | |
+IN D | — | 12 | I | Noninverting input, channel D | |
–IN A | 2 | 2 | I | Inverting input, channel A | |
–IN B | 6 | 6 | I | Inverting input, channel B | |
–IN C | — | 9 | I | Inverting input, channel C | |
–IN D | — | 13 | I | Inverting input, channel D | |
OUT A | 1 | 1 | O | Output, channel A | |
OUT B | 7 | 7 | O | Output, channel B | |
OUT C | — | 8 | O | Output, channel C | |
OUT D | — | 14 | O | Output, channel D | |
V+ | 8 | 4 | P | Positive (highest) power supply | |
V– | 4 | 11 | P | Negative (lowest) power supply |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN Differential (at V+ = 5 V) | ±2.5 | V | ||
Supply voltage (V+ – V−) | 6 | V | ||
Voltage at input/output pins | V− –0.3 | V+ +0.3 | V | |
Junction temperature, TJ (3) | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM)(1) | ±2000 | V | |
Machine model (MM)(2) | LMV551 | ±100 | |||
LMV552 / LMV554 | ±250 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Temperature (1) | –40 | 125 | °C | ||
Supply voltage (V+ – V−) | 2.7 | 5.5 | V |
THERMAL METRIC(1) | LMV551 | LMV552 | LMV554 | UNIT | ||
---|---|---|---|---|---|---|
DBV (SOT-23) |
DCK (SC70) |
DGK (VSSOP) |
PW (TSSOP) |
|||
5 PINS | 5 PINS | 8 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 213.6 | 303.5 | 200.3 | 134.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 174.8 | 135.5 | 89.1 | 60.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 72.6 | 81.1 | 120.9 | 77.3 | °C/W |
ψJT | Junction-to-top characterization parameter | 56.6 | 8.4 | 21.7 | 11.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 72.2 | 80.4 | 119.4 | 76.7 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | n/a | n/a | °C/W |
PARAMETER | TEST CONDITIONS | MIN (2) |
TYP(2) | MAX(2) | UNIT | |||
---|---|---|---|---|---|---|---|---|
VOS | Input offset voltage | TA = 25°C | 1 | 3 | mV | |||
TA = –40°C to 125°C | 4.5 | |||||||
TC VOS | Input offset average drift | TA = –40°C to 125°C | 3.3 | µV/°C | ||||
IB | Input bias current(3) | TA = 25°C | 20 | 38 | nA | |||
IOS | Input offset current | TA = 25°C | 1 | 20 | nA | |||
CMRR | Common mode rejection ratio | 0 V ≤ VCM 2 V | TA = 25°C | 74 | 92 | dB | ||
TA = –40°C to +125°C | 72 | |||||||
PSRR | Power supply rejection ratio | 3 ≤ V+ ≤ 5 V, VCM = 0.5 V |
LMV551 and LMV552 | TA = 25°C | 80 | 92 | dB | |
TA = –40°C to +125°C | 78 | |||||||
LMV554 | TA = 25°C | 78 | 92 | |||||
TA = –40°C to +125°C | 76 | |||||||
2.7 ≤ V+ ≤ 5.5 V, VCM = 0.5 V |
LMV551 and LMV552 | TA = 25°C | 80 | 92 | ||||
TA = –40°C to +125°C | 78 | |||||||
LMV554 | TA = 25°C | 78 | 92 | |||||
TA = -40°C to +125°C | 76 | |||||||
CMVR | Input common-mode voltage | CMRR ≥ 68 dB | TA = 25°C | 0 | 2.1 | V | ||
CMRR ≥ 60 dB | TA = -40°C to +125°C | 0 | 2.1 | |||||
AVOL | Large signal voltage gain | 0.4 ≤ VO ≤ 2.6, RL = 100 kΩ to V+/2 |
LMV551 and LMV552 | TA = 25°C | 81 | 90 | dB | |
TA = –40°C to +125°C | 78 | |||||||
LMV554 | TA = 25°C | 79 | 90 | |||||
TA = –40°C to +125°Ce | 77 | |||||||
0.4 ≤ VO ≤ 2.6, RL = 10 kΩ to V+/2 | TA = 25°C | 71 | 80 | |||||
TA = -40°C to +125°C | 68 | |||||||
VO | Output swing high | RL = 100 kΩ to V+/2 | TA = 25°C | 40 | 48 | mV from rail | ||
TA = –40°C to +125°C | 58 | |||||||
RL = 10 kΩ to V+/2 | TA = 25°C | 85 | 100 | |||||
TA = –40°C to +125°C | 120 | |||||||
Output swing low | RL = 100 kΩ to V+/2 | TA = 25°C | 50 | 65 | ||||
TA = –40°C to +125°C | 77 | |||||||
RL = 10 kΩ to V+/2 | TA = 25°C | 95 | 110 | |||||
TA = –40°C to +125°C | 130 | |||||||
ISC | Output short circuit current | Sourcing (5) | 10 | mA | ||||
Sinking (5) | 25 | |||||||
IS | Supply current per amplifier | TA = 25°C | 34 | 42 | µA | |||
TA = –40°C to +125°C | 52 | |||||||
SR | Slew rate | AV = +1, 10% to 90% (4) |
1 | V/µs | ||||
Φm | Phase margin | RL = 10 kΩ, CL = 20 pF | 75 | ° | ||||
GBW | Gain bandwidth product | 3 | MHz | |||||
en | Input-referred voltage noise | f = 100 kHz | 70 | nV/√Hz | ||||
f = 1 kHz | 70 | |||||||
In | Input-referred current noise | f = 100 kHz | 0.1 | pA/√Hz | ||||
f = 1 kHz | 0.15 | |||||||
THD | Total harmonic distortion | f = 1 kHz, AV = 2, RL = 2 kΩ | 0.003% |
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(3) | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
VOS | Input offset voltage | TA = 25°C | 1 | 3 | mV | ||
TA = –40°C to +125°C | 4.5 | ||||||
TC VOS | Input offset average drift | TA = 25°C | 3.3 | µV/°C | |||
IB | Input bias current (4) | TA = 25°C | 20 | 38 | nA | ||
IOS | Input offset current | 1 | 20 | nA | |||
CMRR | Common mode rejection ratio | TA = 25°C | 76 | 93 | nA | ||
TA = –40°C to +125°C | 74 | ||||||
PSRR | Power supply rejection ratio | 3 V ≤ V+ ≤ 5 V to VCM = 0.5 V | TA = 25°C | 78 | 90 | dB | |
TA = –40°C to +125°C | 75 | ||||||
2.7 V ≤ V+ ≤ 5.5 V to VCM = 0.5 V | TA = 25°C | 78 | 90 | ||||
TA = –40°C to +125°C | 75 | ||||||
CMVR | Input common-mode voltage | CMRR ≥ 68 dB CMRR ≥ 60 dB |
TA = 25°C | 0 | 4.1 | V | |
TA = –40°C to +125°C | 0 | 4.1 | |||||
AVOL | Large signal voltage gain | 0.4 ≤ VO ≤ 4.6, RL = 100 kΩ to V+/2 | 78 | 90 | dB | ||
75 | |||||||
0.4 ≤ VO ≤ 4.6, RL = 10 kΩ to V+/2 | 75 | 80 | |||||
72 | |||||||
VO | Output swing high | RL = 100 kΩ to V+/2 | TA = 25°C | 70 | 92 | mV from rail | |
TA = –40°C to +125°C | 122 | ||||||
RL = 10 kΩ to V+/2 | TA = 25°C | 125 | 155 | ||||
TA = –40°C to +125°C | 210 | ||||||
Output swing low | RL = 100 kΩ to V+/2 | TA = 25°C | 60 | 70 | |||
TA = –40°C to +125°C | 82 | ||||||
RL = 10 kΩ to V+/2 | TA = 25°C | 110 | 130 | ||||
TA = –40°C to +125°C | 155 | ||||||
ISC | Output short-circuit current | Sourcing (5) | 10 | mA | |||
Sinking (5) | 25 | ||||||
IS | Supply current per amplifier | TA = 25°C | 37 | 46 | µA | ||
TA = –40°C to +125°C | 54 | ||||||
SR | Slew rate | AV = +1, VO = 1 VPP
10% to 90% (6) |
1 | V/µs | |||
Φm | Phase margin | RL = 10 kΩ, CL = 20 pF | 75 | ° | |||
GBW | Gain bandwidth product | 3 | MHz | ||||
en | Input-referred voltage noise | f = 100 kHz | 70 | nV/√Hz | |||
f = 1 kHz | 70 | ||||||
In | Input-referred current noise | f = 100 kHz | 0.1 | pA/√Hz | |||
f = 1 kHz | 0.15 | ||||||
THD | Total harmonic distortion | f = 1 kHz, AV = 2, RL = 2 kΩ | 0.003% |