The LMV61x devices are single, dual, and quad low-voltage, low-power operational amplifiers (op amps). They are designed specifically for low-voltage, general-purpose applications. Other important product characteristics are, rail-to-rail input or output, low supply voltage of 1.8 V and wide temperature range. The LMV61x input common mode extends
200 mV beyond the supplies and the output can swing rail-to-rail unloaded and within 30 mV with 2-kΩ load at 1.8-V supply. The LMV61x achieves a gain bandwidth of 1.4 MHz while drawing 100-µA (typical) quiescent current.
The industrial-plus temperature range of −40°C to 125°C allows the LMV61x to accommodate a broad range of extended environment applications.
The LMV611 is offered in the tiny 5-pin SC70 package, the LMV612 in space-saving 8-pin VSSOP and SOIC packages, and the LMV614 in 14-pin TSSOP and SOIC packages. These small package amplifiers offer an ideal solution for applications requiring minimum PCB footprint. Applications with area constrained PCB requirements include portable and battery-operated electronics.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMV611 | SOT-23 (5) | 2.92 mm × 1.60 mm |
SC70 (5) | 2.00 mm × 1.25 mm | |
LMV612 | VSSOP (8) | 3.00 mm × 3.00 mm |
SOIC (8) | 4.90 mm × 3.91 mm | |
LMV614 | TSSOP (14) | 5.00 mm × 4.40 mm |
SOIC (14) | 8.64 mm × 3.90 mm |
Changes from C Revision (July 2016) to D Revision
Changes from B Revision (March 2013) to C Revision
Changes from A Revision (March 2012) to B Revision
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | +IN | I | Noninverting input |
2 | V– | P | Negative supply input |
3 | –IN | I | Inverting input |
4 | OUTPUT | O | Output |
5 | V+ | P | Positive supply input |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | OUT A | O | Output A |
2 | –IN A | I | Inverting input A |
3 | +IN A | I | Noninverting input A |
4 | V– | P | Negative supply input |
5 | +IN B | I | Noninverting input B |
6 | –IN B | I | Inverting input B |
7 | OUT B | O | Output B |
8 | V+ | P | Positive supply input |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | OUT A | O | Output A |
2 | IN A– | I | Inverting input A |
3 | IN A+ | I | Noninverting input A |
4 | V+ | P | Positive supply input |
5 | IN B+ | I | Noninverting input B |
6 | IN B– | I | Inverting input B |
7 | OUT B | O | Output B |
8 | OUT C | O | Output C |
9 | IN C– | I | Inverting input C |
10 | IN C+ | I | Noninverting input C |
11 | V– | P | Negative supply input |
12 | IN D+ | I | Noninverting input D |
13 | IN D– | I | Inverting input D |
14 | OUT D | O | Output D |