JAJSF92O September 2000 – April 2018 LMV7235 , LMV7239
PRODUCTION DATA.
In a zero crossing detector circuit, the inverting input is connected to ground and the noninverting input is connected to a 100 mVPP AC signal. As the signal at the noninverting input crosses 0V, the comparator’s output changes state.