JAJSF92O September 2000 – April 2018 LMV7235 , LMV7239
PRODUCTION DATA.
A simple crystal oscillator using the LMV7235 or LMV7239 is shown in Figure 28. Resistors R1 and R2 set the bias point at the comparator’s noninverting input. Resistors, R3 and R4 and capacitor C1 set the inverting input node at an appropriate DC average level based on the output. The crystal’s path provides resonant positive feedback and stable oscillation occurs. The output duty cycle for this circuit is roughly 50%, but it is affected by resistor tolerances and to a lesser extent by the comparator