JAJS595I August 1999 – June 2016 LMV821-N , LMV822-N , LMV822-N-Q1 , LMV824-N , LMV824-N-Q1
PRODUCTION DATA.
LMV821/LMV822/LMV824オペアンプは、低電圧、低消費電力システムで高い性能と経済性を実現します。2.7V電源でのユニティ・ゲイン周波数が5MHz、スルー・レートが1.4V/µs、静止電流がアンプごとにわずか220µAです。600Ω負荷へのレール・ツー・レール出力(RRO)を行えます。入力同相電圧範囲にはグランドが含まれ、最大入力オフセット電圧は3.5mVです。「アプリケーション」セクションに記されているように、大きな容量性負荷も簡単に駆動可能です。
LMV821シングル・オペアンプは小さなSC70-5パッケージで供給され、これまで最小であったSOT23-5の約半分のサイズです。LMV824NDGVは拡張工業用温度範囲で動作が規定され、TVSOPパッケージで供給されます。
全体として、LMV821/LMV822/LMV824デバイスはコスト・パフォーマンスが高く、広範なアプリケーション用に設計された、低電圧、低消費電力、高性能のオペアンプです。
型番 | パッケージ | 本体サイズ |
---|---|---|
LMV821-N | SOT23 (5) | 2.92mm×1.60mm |
SC70 (5) | 2.00mm×1.25mm | |
LMV822-N | SOIC (8) | 4.90mm×3.91mm |
VSSOP (8) | 3.00mm×3.00mm | |
LMV822-N-Q1 | VSSOP (8) | 3.00mm×3.00mm |
LMV824-N | SOIC (14) | 8.65mm×3.91mm |
TSSOP (14) | 5.00mm×4.40mm | |
LMV824-N-Q1 | TSSOP (14) | 5.00mm×4.40mm |
LMV824I | TVSOP (14) | 4.40mm×3.60mm |
Changes from H Revision (April 2014) to I Revision
Changes from G Revision (November 2013) to H Revision
Changes from D Revision (February 2013) to G Revision
PIN NAME | I/O | DESCRIPTION | |
---|---|---|---|
+IN | I | Non-Inverting Input | |
-IN | I | Inverting Input | |
OUT | O | Output | |
V- | P | Negative Supply | |
V+ | P | Positive Supply |