JAJS595I August 1999 – June 2016 LMV821-N , LMV822-N , LMV822-N-Q1 , LMV824-N , LMV824-N-Q1
PRODUCTION DATA.
LMV821/LMV822/LMV824オペアンプは、低電圧、低消費電力システムで高い性能と経済性を実現します。2.7V電源でのユニティ・ゲイン周波数が5MHz、スルー・レートが1.4V/µs、静止電流がアンプごとにわずか220µAです。600Ω負荷へのレール・ツー・レール出力(RRO)を行えます。入力同相電圧範囲にはグランドが含まれ、最大入力オフセット電圧は3.5mVです。「アプリケーション」セクションに記されているように、大きな容量性負荷も簡単に駆動可能です。
LMV821シングル・オペアンプは小さなSC70-5パッケージで供給され、これまで最小であったSOT23-5の約半分のサイズです。LMV824NDGVは拡張工業用温度範囲で動作が規定され、TVSOPパッケージで供給されます。
全体として、LMV821/LMV822/LMV824デバイスはコスト・パフォーマンスが高く、広範なアプリケーション用に設計された、低電圧、低消費電力、高性能のオペアンプです。
型番 | パッケージ | 本体サイズ |
---|---|---|
LMV821-N | SOT23 (5) | 2.92mm×1.60mm |
SC70 (5) | 2.00mm×1.25mm | |
LMV822-N | SOIC (8) | 4.90mm×3.91mm |
VSSOP (8) | 3.00mm×3.00mm | |
LMV822-N-Q1 | VSSOP (8) | 3.00mm×3.00mm |
LMV824-N | SOIC (14) | 8.65mm×3.91mm |
TSSOP (14) | 5.00mm×4.40mm | |
LMV824-N-Q1 | TSSOP (14) | 5.00mm×4.40mm |
LMV824I | TVSOP (14) | 4.40mm×3.60mm |
Changes from H Revision (April 2014) to I Revision
Changes from G Revision (November 2013) to H Revision
Changes from D Revision (February 2013) to G Revision
PIN NAME | I/O | DESCRIPTION | |
---|---|---|---|
+IN | I | Non-Inverting Input | |
-IN | I | Inverting Input | |
OUT | O | Output | |
V- | P | Negative Supply | |
V+ | P | Positive Supply |
MIN | MAX | UNIT | |
---|---|---|---|
Differential Input Voltage | V– | V+ | V |
Supply Voltage (V+– V −) | –0.3 | 5.5 | V |
Output Short Circuit to V+(3) | See (3) | ||
Output Short Circuit to V−(3) | See (3) | ||
Soldering Information | |||
Infrared or Convection (20 sec) | 235 | °C | |
Junction Temperature(1) | 150 | °C | |
Storage Temperature Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) (2)(3) | ±2000 | V |
Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins (1) LMV821 | ±1500 | |||
Machine Model (MM) (4) | ±200 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply Voltage | 2.5 | 5.5 | V | ||
Temperature Range | LMV821, LMV822, LMV824 | –40 | 85 | °C | |
LMV822-Q1, LMV824I and LMV824-Q1 | –40 | 125 |
THERMAL METRIC(1) | DCK SC70-5 PACKAGE |
DBV SOT23-5 PACKAGE |
UNIT | |
---|---|---|---|---|
5 PIN | 5 PIN | |||
RθJA | Junction-to-ambient thermal resistance | 263.4 | 217.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 102.8 | 142.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 50.9 | 49.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 3.7 | 29.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 50.2 | 48.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | °C/W |
THERMAL METRIC(1) | D SOIC PACKAGE |
DGK VSSOP PACKAGE |
UNIT | |
---|---|---|---|---|
8 PIN | 8 PIN | |||
RθJA | Junction-to-ambient thermal resistance | 132.6 | 193.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 76.9 | 84.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 73.2 | 114.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 25.0 | 21.6 | °C/W |
ψJB | Junction-to-board characterization parameter | 72.6 | 113.0 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | °C/W |
THERMAL METRIC(1) | D SOIC PACKAGE |
PW TSSOP PACKAGE |
DGV TVSOP PACKAGE |
UNIT | |
---|---|---|---|---|---|
14 PIN | 14 PIN | 14 PIN | |||
RθJA | Junction-to-ambient thermal resistance | 109.7 | 135.6 | 148.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 65.9 | 63.8 | 67.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 64.1 | 77.4 | 77.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 24.5 | 13.0 | 12.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 63.9 | 76.8 | 76.9 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN (3) | TYP (2) | MAX (3) | UNIT | |
---|---|---|---|---|---|---|
VOS | Input Offset Voltage | LMV821/822/822-Q1/824 | 1 | 3.5 | mV | |
LMV821/822/822-Q1/824, Over Temperature | 4 | |||||
LMV824-Q1/LMV824I | 1 | |||||
LMV824-Q1/LMV824I, Over Tempeature | 5.5 | |||||
TCVOS | Input Offset Voltage Average Drift | 1 | μV/°C | |||
IB | Input Bias Current | 30 | 90 | nA | ||
Over Temperature | 140 | |||||
IOS | Input Offset Current | 0.5 | 30 | nA | ||
Over Temperature | 50 | |||||
CMRR | Common Mode Rejection Ratio | 0V ≤ VCM ≤ 1.7V | 70 | 85 | dB | |
0V ≤ VCM ≤ 1.7V, Over Temperature | 68 | |||||
+PSRR | Positive Power Supply Rejection Ratio | 1.7V ≤ V+ ≤ 4V, V- = 1V, VO = 0V, VCM = 0V LMV821/822/824/824-Q1/LMV824I |
75 | 85 | dB | |
1.7V ≤ V+ ≤ 4V, V- = 1V, VO = 0V, VCM = 0V LMV821/822/824/824-Q1/LMV824I, Over Temperature |
70 | |||||
LMV822-Q1 | 75 | 85 | ||||
−PSRR | Negative Power Supply Rejection Ratio | -1.0V ≤ V- ≤ -3.3V, V+ = 1.7V, VO = 0V, VCM = 0V LMV821/822/824/824-Q1/LMV824I |
73 | 85 | dB | |
-1.0V ≤ V- ≤ -3.3V, V+ = 1.7V, VO = 0V, VCM = 0V LMV821/822/824/824-Q1/LMV824I, Over Temperature |
70 | |||||
LMV822-Q1 | 73 | 85 | ||||
VCM | Input Common-Mode Voltage Range | For CMRR ≥ 50dB | –0.3 | –0.2 | V | |
1.9 | 2.0 | |||||
AV | Large Signal Voltage Gain | Sourcing, RL = 600Ω to 1.35V, VO = 1.35V to 2.2V; LMV821/822/824 |
90 | 100 | dB | |
Sourcing, RL = 600Ω to 1.35V, VO = 1.35V to 2.2V; LMV821/822/824, Over Temperature |
85 | |||||
LMV822-Q1/LMV824-Q1/LMV824I | 90 | 100 | ||||
Sinking, RL = 600Ω to 1.35V, VO = 1.35V to 0.5V LMV821/822/824 |
85 | 90 | dB | |||
Sinking, RL = 600Ω to 1.35V, VO = 1.35V to 0.5V LMV821/822/824, Over Temperature |
80 | |||||
LMV824I | 85 | 90 | ||||
LMV824I, Over Temperature | 78 | |||||
LMV822-Q1/LMV824-Q1 | 85 | 90 | ||||
Sourcing, RL =2kΩ to 1.35V, VO = 1.35V to 2.2V; LMV821/822/824 |
95 | 100 | dB | |||
Sourcing, RL =2kΩ to 1.35V, VO = 1.35V to 2.2V; LMV821/822/824, Over Temperature |
90 | |||||
LMV822-Q1/LMV824-Q1/LMV824I | 95 | 100 | ||||
Sinking, RL = 2kΩ to 1.35V, VO = 1.35V to 0.5V LMV821/822/824 |
90 | 95 | dB | |||
Sinking, RL = 2kΩ to 1.35V, VO = 1.35V to 0.5V LMV821/822/824, Over Temperature |
85 | |||||
LMV822-Q1/LMV824-Q1/LMV824I | 90 | 95 | ||||
V O | Output Swing | V+ = 2.7V, RL= 600Ω to 1.35V | 2.50 | 2.58 | V | |
0.13 | 0.20 | |||||
V+ = 2.7V, RL= 600Ω to 1.35V, Over Temp | 2.40 | 0.30 | ||||
V+ = 2.7V, RL= 2kΩ to 1.35V | 2.60 | 2.66 | V | |||
0.08 | 0.120 | |||||
V+ = 2.7V, RL= 2kΩ to 1.35V, Over Temp | 2.50 | 0.200 | ||||
IO | Output Current | Sourcing, VO = 0V | 12 | 16 | mA | |
Sinking, VO = 2.7V | 12 | 26 | ||||
IS | Supply Current | LMV821 (Single) | 0.22 | 0.3 | mA | |
LMV821, Over Temperature | 0.5 | |||||
LMV822 (Dual) | 0.45 | 0.6 | mA | |||
LMV822, Over Temperature | 0.8 | |||||
LMV824 (Quad) | 0.72 | 1.0 | mA | |||
LMV824, Over Temperature | 1.2 |
PARAMETER | CONDITION | MIN (3) | TYP (2) | MAX (3) | UNIT | |
---|---|---|---|---|---|---|
VOS | Input Offset Voltage | LMV821/822/822-Q1/824 | 1 | 3.5 | mV | |
LMV821/822/822-Q1/824, Over Temperature | 4 | |||||
LMV824-Q1/LMV824I | 1 | |||||
LMV824-Q1/LMV824I, Over Temperature | 5.5 | |||||
V O | Output Swing | V+ = 2.5V, RL = 600Ω to 1.25V | 2.30 | 2.37 | V | |
0.13 | 0.20 | |||||
V+ = 2.5V, RL = 600Ω to 1.25V, Over Temperature | 2.20 | 0.30 | ||||
V+ = 2.5V, RL = 2kΩ to 1.25V | 2.40 | 2.46 | V | |||
0.08 | 0.12 | |||||
V+ = 2.5V, RL = 2kΩ to 1.25V, Over Temperature | 2.30 | 0.20 |
PARAMETER | TEST CONDITIONS | MIN (3) | TYP (2) | MAX (3) | UNIT | |
---|---|---|---|---|---|---|
SR | Slew Rate | See (4) | 1.5 | V/μs | ||
GBW | Gain-Bandwdth Product | 5 | MHz | |||
Φm | Phase Margin | 61 | Deg. | |||
Gm | Gain Margin | 10 | dB | |||
Amp-to-Amp Isolation | See (5) | 135 | dB | |||
en | Input-Related Voltage Noise | f = 1 kHz, VCM = 1V | 28 | nV/√Hz | ||
in | Input-Referred Current Noise | f = 1 kHz | 0.1 | pA/√Hz | ||
THD | Total Harmonic Distortion | f = 1 kHz, AV = −2, RL = 10 kΩ, VO = 4.1 V PP |
0.01% |
PARAMETER | TEST CONDITIONS | MIN (3) | TYP (2) | MAX (3) | UNIT | |
---|---|---|---|---|---|---|
VOS | Input Offset Voltage | LMV821/822/822-Q1/824 | 1 | 3.5 | mV | |
LMV821/822/822-Q1/824, Over Temperature | 4.0 | |||||
LMV824-Q1/LMV824I | 1 | |||||
LMV824-Q1/ LMV824I, Over Temperature | 5.5 | |||||
TCVOS | Input Offset Voltage Average Drift | 1 | μV/°C | |||
IB | Input Bias Current | 40 | 100 | nA | ||
Over Temperature | 150 | |||||
IOS | Input Offset Current | 0.5 | 30 | nA | ||
Over Temperature | 50 | |||||
CMRR | Common Mode Rejection Ratio | 0V ≤ VCM ≤ 4.0V | 72 | 90 | dB | |
0V ≤ VCM ≤ 4.0V, Over Temperature | 70 | |||||
+PSRR | Positive Power Supply Rejection Ratio | 1.7V ≤ V+ ≤ 4V, V- = 1V, VO = 0V, VCM = 0V LMV821/822/824/824-Q1/824I |
85 | 75 | dB | |
1.7V ≤ V+ ≤ 4V, V- = 1V, VO = 0V, VCM = 0V LMV821/822/824/824-Q1/824I, Over Temperature |
70 | |||||
LMV822-Q1 | 75 | 85 | ||||
−PSRR | Negative Power Supply Rejection Ratio | -1.0V ≤ V- ≤ -3.3V, V+ = 1.7V, VO = 0V, VCM = 0V LMV821/822/824/824-Q1/824I |
73 | 85 | dB | |
-1.0V ≤ V- ≤ -3.3V, V+ = 1.7V, VO = 0V, VCM = 0V LMV821/822/824/824-Q1/824I |
70 | |||||
LMV822-Q1 | 73 | 85 | ||||
VCM | Input Common-Mode Voltage Range | For CMRR ≥ 50dB | -0.3 | -0.2 | V | |
4.2 | 4.3 | V | ||||
AV | Large Signal Voltage Gain | Sourcing, RL = 600Ω to 2.5V, VO = 2.5V to 4.5V; LMV821/822/824 |
95 | 105 | dB | |
Sourcing, RL = 600Ω to 2.5V, VO = 2.5V to 4.5V; LMV821/822/824, Over Temperature |
90 | |||||
LMV822-Q1/LMV824-Q1/LMV824I | 95 | 105 | ||||
Sinking, RL = 600Ω to 2.5V, VO = 2.5V to 0.5V LMV821/822/824 |
95 | 105 | dB | |||
Sinking, RL = 600Ω to 2.5V, VO = 2.5V to 0.5V LMV821/822/824, Over Temperature |
90 | |||||
LMV824I | 95 | 105 | ||||
LMV824I, Over Temperature | 82 | |||||
LMV822-Q1/LMV824-Q1 | 95 | 105 | ||||
Sourcing, RL =2kΩ to 2.5V, VO = 2.5V to 4.5V; LMV821/822/824 |
95 | 105 | dB | |||
Sourcing, RL =2kΩ to 2.5V, VO = 2.5V to 4.5V; LMV821/822/824, Over Temperature |
90 | |||||
LMV822-Q1/LMV824-Q1/LMV824I | 95 | 105 | ||||
Sinking, RL = 2kΩ to 2.5V, VO = 2.5V to 0.5V LMV821/822/824 |
95 | 105 | dB | |||
Sinking, RL = 2kΩ to 2.5V, VO = 2.5V to 0.5V LMV821/822/824, Over Temperature |
90 | |||||
LMV822-Q1/LMV824-Q1/LMV824I | 95 | 105 | ||||
V O | Output Swing | V+ = 5V,RL = 600Ω to 2.5V | 4.75 | 4.84 | V | |
V+ = 5V,RL = 600Ω to 2.5V, Over Temperature | 4.70 | |||||
V+ = 5V,RL = 600Ω to 2.5V (LMV824-Q1, LMV824I) | 4.84 | |||||
V+ = 5V,RL = 600Ω to 2.5V (LMV824-Q1, LMV824I), Over Temperature | 4.60 | |||||
V+ = 5V,RL = 600Ω to 2.5V | 0.17 | 0.250 | V | |||
V+ = 5V,RL = 600Ω to 2.5V, Over Temperature | 0.30 | |||||
V+ = 5V,RL = 600Ω to 2.5V (LMV824-Q1, LMV824I) | 0.17 | |||||
V+ = 5V,RL = 600Ω to 2.5V (LMV824-Q1, LMV824I), Over Temperature | 0.40 | |||||
V+ = 5V, RL = 2kΩ to 2.5V | 4.85 | 4.90 | V | |||
0.10 | 0.15 | |||||
V+ = 5V, RL = 2kΩ to 2.5V, Over Temperature | 4.80 | 0.20 | ||||
IO | Output Current | Sourcing, VO = 0V | 20 | 45 | mA | |
Sourcing, VO = 0V, Over Temperature | 15 | |||||
Sourcing, VO = 0V LMV824I |
20 | 45 | mA | |||
Sourcing, VO = 0V LMV824I, Over Temperature |
10 | |||||
Sinking, VO = 5V | 20 | 40 | mA | |||
Sinking, VO = 5V, Over Temperature | 15 | |||||
Sinking, VO = 5V LMV824I |
20 | 40 | mA | |||
Sinking, VO = 5V LMV824I, Over Temperature |
10 | |||||
IS | Supply Current | LMV821 (Single) | 0.30 | 0.4 | mA | |
LMV821, Over Temperature | 0.6 | |||||
LMV822 (Dual) | 0.5 | 0.7 | mA | |||
LMV822, Over Temperature | 0.9 | |||||
LMV824 (Quad) | 1.0 | 1.3 | mA | |||
LMV824, Over Temperature | 1.5 | |||||
LMV824I (Quad) | 1.0 | 1.3 | mA | |||
LMV824I, Over Temperature | 1.6 |
PARAMETER | TEST CONDITIONS | MIN (3) | TYP (2) | MAX (3) | UNIT | |
---|---|---|---|---|---|---|
SR | Slew Rate | See (4) | 1.4 | 2.0 | V/μs min | |
GBW | Gain-Bandwdth Product | 5.6 | MHz | |||
Φm | Phase Margin | 67 | Deg. | |||
Gm | Gain Margin | 15 | dB | |||
Amp-to-Amp Isolation | See (5) | 135 | dB | |||
en | Input-Related Voltage Noise | f = 1 kHz, VCM = 1V | 24 | nV/√Hz | ||
in | Input-Referred Current Noise | f = 1 kHz | 0.25 | pA/√Hz | ||
THD | Total Harmonic Distortion | f = 1 kHz, AV = −2, RL = 10 kΩ, VO = 4.1 V PP |
0.01% |