JAJSAU5C August 2008 – November 2015 LMV831 , LMV832 , LMV834
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN(3) | TYP(2) | MAX(3) | UNIT | ||
---|---|---|---|---|---|---|---|
VOS | Input offset voltage(6) | TA = 25°C | ±0.25 | ±1 | mV | ||
–40°C ≤ TA ≤ +125°C | ±1.23 | ||||||
TCVOS | Input offset voltage
temperature drift(6)(7) |
LMV831,
LMV832 |
±0.5 | ±1.5 | μV/°C | ||
LMV834 | ±0.5 | ±1.7 | |||||
IB | Input bias current(7) | TA = 25°C | 0.1 | 10 | pA | ||
–40°C ≤ TA ≤ +125°C | 500 | ||||||
IOS | Input offset current | 1 | pA | ||||
CMRR | Common-mode rejection ratio(6) | 0 V ≤ VCM ≤ V+ −1.2 V | TA = 25°C | 77 | 93 | dB | |
–40°C ≤ TA ≤ +125°C | 77 | ||||||
PSRR | Power supply rejection ratio(6) | 2.7 V ≤ V+ ≤ 5.5 V,
VOUT = 1 V |
TA = 25°C | 76 | 93 | dB | |
–40°C ≤ TA ≤ +125°C | 75 | ||||||
EMIRR | EMI rejection ratio,
IN+ and IN–(5) |
VRF_PEAK = 100 mVP (−20 dBP),
f = 400 MHz |
80 | dB | |||
VRF_PEAK = 100 mVP (−20 dBP),
f = 900 MHz |
90 | ||||||
VRF_PEAK = 100 mVP (−20 dBP),
f = 1800 MHz |
110 | ||||||
VRF_PEAK=100 mVP (−20 dBP),
f = 2400 MHz |
120 | ||||||
CMVR | Input common-mode
voltage range |
CMRR ≥ 65 dB | –0.1 | 3.8 | V | ||
AVOL | Large signal voltage gain(8) | RL = 2 kΩ,
VOUT = 0.15 V to 2.5 V, VOUT = 4.85 V to 2.5 V |
LMV831,
LMV832 |
107 | 127 | dB | |
LMV831,
LMV832, –40°C ≤ TA ≤ +125°C |
106 | ||||||
LMV834 | 104 | 127 | |||||
LMV834,
–40°C ≤ TA ≤ +125°C |
104 | ||||||
RL = 10 kΩ,
VOUT = 0.1 V to 2.5 V, VOUT = 4.9 V to 2.5 V |
LMV831,
LMV832 |
107 | 130 | ||||
LMV831,
LMV832, –40°C ≤ TA ≤ +125°C |
107 | ||||||
LMV834 | 105 | 127 | |||||
LMV834,
–40°C ≤ TA ≤ +125°C |
104 | ||||||
VOUT | Output voltage
swing high |
RL = 2 kΩ to V+/2 | LMV831,
LMV832 |
32 | 42 | mV from either rail | |
LMV831,
LMV832, –40°C ≤ TA ≤ +125°C |
49 | ||||||
LMV834 | 35 | 45 | |||||
LMV834,
–40°C ≤ TA ≤ +125°C |
52 | ||||||
RL = 10 kΩ to V+/2 | LMV831,
LMV832 |
6 | 9 | ||||
LMV831,
LMV832, –40°C ≤ TA ≤ +125°C |
10 | ||||||
LMV834 | 7 | 10 | |||||
LMV834,
–40°C ≤ TA ≤ +125°C |
11 | ||||||
Output voltage
swing low |
RL = 2 kΩ to V+/2 | TA = 25°C | 27 | 43 | |||
–40°C ≤ TA ≤ +125°C | 52 | ||||||
RL = 10 kΩ to V+/2 | TA = 25°C | 6 | 10 | ||||
–40°C ≤ TA ≤ +125°C | 12 | ||||||
IOUT | Output short
circuit current |
Sourcing VOUT = VCM
VIN = 100 mV |
LMV831,
LMV832 |
59 | 66 | mA | |
LMV831,
LMV832, –40°C ≤ TA ≤ +125°C |
49 | ||||||
LMV834 | 57 | 63 | |||||
LMV834,
–40°C ≤ TA ≤ +125°C |
45 | ||||||
Sinking VOUT = VCM
VIN = −100 mV |
LMV831,
LMV832 |
50 | 64 | ||||
LMV831,
LMV832, –40°C ≤ TA ≤ +125°C |
41 | ||||||
LMV834 | 53 | 63 | |||||
LMV834,
–40°C ≤ TA ≤ +125°C |
41 | ||||||
IS | Supply current | LMV831 | 0.25 | 0.27 | mA | ||
LMV831,
–40°C ≤ TA ≤ +125°C |
0.31 | ||||||
LMV832 | 0.47 | 0.52 | |||||
LMV832,
–40°C ≤ TA ≤ +125°C |
0.6 | ||||||
LMV834 | 0.92 | 1.02 | |||||
LMV834,
–40°C ≤ TA ≤ +125°C |
1.18 | ||||||
SR | Slew rate(4) | AV = +1, VOUT = 2 VPP,
10% to 90% |
2 | V/μs | |||
GBW | Gain bandwidth product | 3.3 | MHz | ||||
Φm | Phase margin | 65 | deg | ||||
en | Input referred
voltage noise |
f = 1 kHz | 12 | nV/√Hz | |||
f = 10 kHz | 10 | ||||||
in | Input referred
current noise |
f = 1 kHz | 0.005 | pA/√Hz | |||
ROUT | Closed-loop
output impedance |
f = 2 MHz | 500 | Ω | |||
CIN | Common-mode
input capacitance |
14 | pF | ||||
Differential-mode
input capacitance |
20 | ||||||
THD+N | Total harmonic distortion + noise | f = 1 kHz, AV = 1, BW ≥ 500 kHz | 0.02% |