JAJSE16 October 2017 LMV841-Q1 , LMV842-Q1 , LMV844-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN differential | –300 | 300 | mV | |
Supply voltage (V+ – V−) | 13.2 | V | ||
Voltage at input and output pins | V+ + 0.3 | V− – 0.3 | V | |
Input current | 10 | mA | ||
Junction temperature (3) | 150 | °C | ||
Soldering information | Infrared or convection (20 s) | 235 | °C | |
Wave soldering lead temperature (10 s) | 260 | °C | ||
Storage temperature, Tstg | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±250 |
MIN | MAX | UNIT | |
---|---|---|---|
Temperature(1) | −40 | 125 | °C |
Supply voltage (V+ – V−) | 2.7 | 12 | V |
THERMAL METRIC(1) | LMV84x-Q1 | UNIT | |||||
---|---|---|---|---|---|---|---|
DCK (SC70) | DGK (VSSOP) | D (SOIC) | PW (TSSOP) | ||||
5 PINS | 8 PINS | 8 PINS | 14 PIN | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance(2) | 269.9 | 179.2 | 121.4 | 85.4 | 113.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 93.8 | 69.2 | 65.7 | 43.5 | 38.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 48.8 | 99.7 | 62.0 | 39.8 | 56.3 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.0 | 10.0 | 16.5 | 9.2 | 3.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 47.9 | 98.3 | 61.4 | 39.6 | 55.6 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | N/A | N/A | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(3) | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
VOS | Input offset voltage | –500 | ±50 | 500 | µV | ||
at the temperature extremes | –800 | 800 | |||||
TCVOS | Input offset voltage drift (4) | 0.5 | µV/°C | ||||
at the temperature extremes | –5 | 5 | |||||
IB | Input bias current (4) (5) | 0.3 | 10 | pA | |||
at the temperature extremes | 300 | ||||||
IOS | Input offset current | 40 | fA | ||||
CMRR | Common-mode rejection ratio LMV841-Q1 | 0 V ≤ VCM ≤ 3.3 V | 84 | 112 | dB | ||
at the temperature extremes | 80 | ||||||
Common-mode rejection ratio LMV842-Q1 and LMV844-Q1 | 0 V ≤ VCM ≤ 3.3 V | 77 | 106 | dB | |||
at the temperature extremes | 75 | ||||||
PSRR | Power supply rejection ratio | 2.7 V ≤ V+ ≤ 12 V, VO = V+ / 2 | 86 | 108 | dB | ||
at the temperature extremes | 82 | ||||||
CMVR | Input common-mode voltage range | CMRR ≥ 50 dB, at the temperature extremes | –0.1 | 3.4 | V | ||
AVOL | Large signal voltage gain | RL = 2 kΩ VO = 0.3 V to 3 V |
100 | 123 | dB | ||
at the temperature extremes | 96 | ||||||
RL = 10 kΩ VO = 0.2 V to 3.1 V |
100 | 131 | dB | ||||
at the temperature extremes | 96 | ||||||
VO | Output swing high, (measured from V+) |
RL = 2 kΩ to V+/2 | 52 | 80 | mV | ||
at the temperature extremes | 120 | ||||||
RL = 10 kΩ to V+/2 | 28 | 50 | mV | ||||
at the temperature extremes | 70 | ||||||
Output swing low, (measured from V−) |
RL = 2 kΩ to V+/2 | 65 | 100 | mV | |||
at the temperature extremes | 120 | ||||||
RL = 10 kΩ to V+/2 | 33 | 65 | mV | ||||
at the temperature extremes | 75 | ||||||
IO | Output short-circuit current(6)(7) | Sourcing VO = V+/2 VIN = 100 mV |
20 | 32 | mA | ||
at the temperature extremes | 15 | ||||||
Sinking VO = V+/2 VIN = −100 mV |
20 | 27 | mA | ||||
at the temperature extremes | 15 | ||||||
IS | Supply current | Per channel | 0.93 | 1.5 | mA | ||
at the temperature extremes | 2 | ||||||
SR | Slew rate (8) | AV = 1, VO = 2.3 VPP
10% to 90% |
2.5 | V/µs | |||
GBW | Gain bandwidth product | 4.5 | MHz | ||||
Φm | Phase margin | 67 | Deg | ||||
en | Input-referred voltage noise | f = 1 kHz | 20 | nV/![]() |
|||
ROUT | Open-loop output impedance | f = 3 MHz | 70 | Ω | |||
THD+N | Total harmonic distortion + noise | f = 1 kHz , AV = 1 RL = 10 kΩ |
0.005% | ||||
CIN | Input capacitance | 7 | pF |
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(3) | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
VOS | Input offset voltage | –500 | ±50 | 500 | µV | ||
at the temperature extremes | –800 | 800 | |||||
TCVOS | Input offset voltage drift(4) | 0.35 | µV/°C | ||||
at the temperature extremes | –5 | 5 | |||||
IB | Input bias current(4)(5) | 0.3 | 10 | pA | |||
at the temperature extremes | 300 | ||||||
IOS | Input offset current | 40 | fA | ||||
CMRR | Common-mode rejection ratio LMV841-Q1 | 0 V ≤ VCM ≤ 5 V | 86 | 112 | dB | ||
at the temperature extremes | 80 | ||||||
Common-mode rejection ratio LMV842-Q1 and LMV844-Q1 | 0 V ≤ VCM ≤ 5 V | 81 | 106 | dB | |||
at the temperature extremes | 79 | ||||||
PSRR | Power supply rejection ratio | 2.7 V ≤ V+ ≤ 12 V, VO = V+/2 | 86 | 108 | dB | ||
at the temperature extremes | 82 | ||||||
CMVR | Input common-mode voltage range | CMRR ≥ 50 dB, at the temperature extremes | –0.2 | 5.2 | V | ||
AVOL | Large signal voltage gain | RL = 2 kΩ VO = 0.3V to 4.7 V |
100 | 125 | dB | ||
at the temperature extremes | 96 | ||||||
RL = 10 kΩ VO = 0.2V to 4.8V |
100 | 133 | dB | ||||
at the temperature extremes | 96 | ||||||
VO | Output swing high, (measured from V+) |
RL = 2 kΩ to V+/2 | 68 | 100 | mV | ||
at the temperature extremes | 120 | ||||||
RL = 10 kΩ to V+/2 | 32 | 50 | mV | ||||
at the temperature extremes | 70 | ||||||
Output swing low, (measured from V–) |
RL = 2 kΩ to V+/2 | 78 | 120 | mV | |||
at the temperature extremes | 140 | ||||||
RL = 10 kΩ to V+/2 | 38 | 70 | mV | ||||
at the temperature extremes | 80 | ||||||
IO | Output short-circuit current(6) (7) | Sourcing VO = V+/2 VIN = 100 mV |
20 | 33 | mA | ||
at the temperature extremes | 15 | ||||||
Sinking VO = V+/2 VIN = −100 mV |
20 | 28 | mA | ||||
at the temperature extremes | 15 | ||||||
IS | Supply current | Per channel | 0.96 | 1.5 | mA | ||
at the temperature extremes | 2 | ||||||
SR | Slew rate (8) | AV = 1, VO = 4 VPP
10% to 90% |
2.5 | V/µs | |||
GBW | Gain bandwidth product | 4.5 | MHz | ||||
Φm | Phase margin | 67 | Deg | ||||
en | Input-referred voltage noise | f = 1 kHz | 20 | nV/![]() |
|||
ROUT | Open-loop output impedance | f = 3 MHz | 70 | Ω | |||
THD+N | Total harmonic distortion + noise | f = 1 kHz , AV = 1 RL = 10 kΩ |
0.003% | ||||
CIN | Input capacitance | 6 | pF |
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(3) | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
VOS | Input offset voltage | –500 | ±50 | 500 | µV | ||
at the temperature extremes | –800 | 800 | |||||
TCVOS | Input offset voltage drift (4) | 0.25 | µV/°C | ||||
at the temperature extremes | –5 | 5 | |||||
IB | Input bias current (4) (5) | 0.3 | 10 | pA | |||
at the temperature extremes | 300 | ||||||
IOS | Input offset current | 40 | fA | ||||
CMRR | Common-mode rejection ratio LMV841-Q1 | –5 V ≤ VCM ≤ 5 V | 86 | 112 | dB | ||
at the temperature extremes | 80 | ||||||
Common-mode rejection ratio LMV842-Q1 and LMV844-Q1 | –5 V ≤ VCM ≤ 5 V | 86 | 106 | dB | |||
at the temperature extremes | 80 | ||||||
PSRR | Power supply rejection ratio | 2.7 V ≤ V+ ≤ 12 V, VO = 0 V | 86 | 108 | dB | ||
at the temperature extremes | 82 | ||||||
CMVR | Input common-mode voltage range | CMRR ≥ 50 dB | –5.2 | 5.2 | V | ||
AVOL | Large signal voltage gain | RL = 2 kΩ VO = −4.7 V to 4.7 V |
100 | 126 | dB | ||
at the temperature extremes | 96 | ||||||
RL = 10 kΩ VO = −4.8 V to 4.8 V |
100 | 136 | dB | ||||
at the temperature extremes | 96 | ||||||
VO | Output swing high, (measured from V+) |
RL = 2 kΩ to 0 V | 95 | 130 | mV | ||
at the temperature extremes | 155 | ||||||
RL = 10 kΩ to 0 V | 44 | 75 | mV | ||||
at the temperature extremes | 95 | ||||||
Output swing low, (measured from V−) |
RL = 2 kΩ to 0 V | 105 | 160 | mV | |||
at the temperature extremes | 200 | ||||||
RL = 10 kΩ to 0 V | 52 | 80 | mV | ||||
at the temperature extremes | 100 | ||||||
IO | Output short-circuit current (6) (7) | Sourcing VO = 0 V VIN = 100 mV |
20 | 37 | mA | ||
at the temperature extremes | 15 | ||||||
Sinking VO = 0 V VIN = −100 mV |
20 | 29 | mA | ||||
at the temperature extremes | 15 | ||||||
IS | Supply current | Per channel | 1.03 | 1.7 | mA | ||
at the temperature extremes | 2 | ||||||
SR | Slew rate (8) | AV = 1, VO = 9 VPP
10% to 90% |
2.5 | V/µs | |||
GBW | Gain bandwidth product | 4.5 | MHz | ||||
Φm | Phase margin | 67 | Deg | ||||
en | Input-referred voltage noise | f = 1 kHz | 20 | nV/![]() |
|||
ROUT | Open-loop output impedance | f = 3 MHz | 70 | Ω | |||
THD+N | Total harmonic distortion + noise | f = 1 kHz , AV = 1 RL = 10kΩ |
0.006% | ||||
CIN | Input capacitance | 3 | pF |