JAJSMF0B July 2021 – February 2024 LMX1204
PRODUCTION DATA
The LOGICLK output format can be programmed to LVDS, LVPECL, and CML modes. Depending on the format, the common mode can be programmable or external components can be required (see Table 6-6).
LOGICLKOUT_FMT | FORMAT | EXTERNAL COMPONENTS REQUIRED | OUTPUT LEVEL | COMMON MODE |
---|---|---|---|---|
0 | LVDS | None | Fixed | Programmable through LOGICLKOUT_VCM |
1 | LVPECL | Emitter Resistors | Fixed | Not programmable |
2 | CML | Pullup Resistors 50 Ω to VCC |
Programmable through LOGICLKOUT_PWR | Not programmable |
3 | Invalid |