JAJSMF0B July 2021 – February 2024 LMX1204
PRODUCTION DATA
Noise Floor = –161 dBc/Hz, 1/f Noise = –154 dBc/Hz @ 10 kHz, Integrates to 28 fs jitter from 100 Hz to 6 GHz offset |
Noise Floor = –160.5 dBc/Hz, 1/f Noise = –154 dBc/Hz @ 10 kHz, Integrates to 30 fs jitter from 100 Hz to 6 GHz offset |
Applies to all modes except divider mode with odd divide (which has slightly lower power). |
Measured in power-down mode to make Junction Temperature = Ambient temperature. |
CLKOUTx_PWR = 7 |
Over 30 devices and 3 corner lots, propagation delay varied 1.1 ps over process and 7 ps overall when the temperature is held at a constant 25°C. |
Main source of skew variation is frequency and measurement error. Other observed sources of variation include about 3 ps over process corners and 1.5 ps over temperature. |