JAJSMF0B July 2021 – February 2024 LMX1204
PRODUCTION DATA
Table 8-5 shows the design parameters for this example.
If not all outputs or SYSREF are used, TI recommends to compress the layout to minimize trace lengths, especially that of the input trace.
PARAMETER | VALUE |
---|---|
LMX2820 Input Frequency | 100 MHz |
LMX2820 Output Frequency | 3 GHz |
LMX1204 Input Clock Frequency | 3 GHz |
LMX1204 Output Clock Frequency | 6 GHz |
Multiplier Value | x2 |